text.skipToContent text.skipToNavigation

Catalog No. : H119-1/2EGC

Description:  STD ROD CPLG 1/2IN LEN 1-1/4IN EG

UPC: 786210559681

Coupling, Standard Rod, Size 1/2 Inch, Length 1-3/4 Inches, Electro-Galvanized Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Rod coupling

Special Features

All threaded products are American Standard thread, free fit class 2

Application

To provide resistance to pullout and resistance to side slip in excess of the full strength of the channels with which they are used.

Specifications

Material

Steel

Finish

SilverGalv/Electro-Galvanized

Classifications

Brand Name

Superstrut

Dimensions

Size

1/2 Inch

Length

1-1/4 in

ETIM EC002360 Long nut

Material

Steel

Surface protection

Galvanic/electrolytic zinc plated

Threaded connection 1

Internal thread

Size of thread connection (inch) 2

1/2 inch

Threaded connection 2

Internal thread

Shape

Hexagon

Documents/Support Tools

Sales Drawing

Click here