Alternate Catalog No. : H 118 D
Catalog No. : H118D
Description: LCKWSHER 1/2IN STL
UPC: 785991786569
Washer, Lock, Size 1/2 Inch Bolt, Steel
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Locking washers |
|
Application |
For use with channel and channel fittings |
Specifications
|
Material |
Steel |
|
Fits Bolt Sizes |
1/2 Inch |
Classifications
|
Brand Name |
Kindorf |
Dimensions
|
Thickness |
0.125 in |
|
Outside Diameter |
0.869 in |
|
Inside Diameter |
0.512 in |