text.skipToContent text.skipToNavigation

Alternate Catalog No. : H 118 C

Catalog No. : H118C

Description:  LCKWSHER 3/8IN STL

UPC: 785991786538

Washer, Lock, Size 3/8 Inch Bolt, Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Locking washers

Application

For use with channel and channel fittings

Specifications

Material

Steel

Fits Bolt Sizes

3/8 Inch

Classifications

Brand Name

Kindorf

Dimensions

Thickness

0.094 in

Outside Diameter

0.680 in

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant