Alternate Catalog No. : H 117 D
Catalog No. : H117D
Description: FLAT WSHR 1/2IN STL
UPC: 785991786354
Washer, Flat, Size 1/2 Inch Rod, Steel
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Flat washers |
Specifications
|
Material |
Steel |
|
Finish |
Gal-Krom/Standard |
|
Fits Bolt Sizes |
1/2 Inch |
Classifications
|
Brand Name |
Kindorf |
Dimensions
|
Thickness |
0.132 in |
|
Outside Diameter |
1.375 in |
|
Inside Diameter |
0.562 in |