Alternate Catalog No. : H 117 C
Catalog No. : H117C
Description: FLAT WSHR 3/8IN STL
UPC: 785991786323
Washer, Flat, Size 3/8 Inch Rod, Steel
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Flat washers |
Specifications
|
Material |
Steel |
|
Finish |
Gal-Krom/Standard |
|
Fits Bolt Sizes |
3/8 Inch |
Classifications
|
Brand Name |
Kindorf |
Dimensions
|
Thickness |
0.104 in |
|
Outside Diameter |
1 in |
|
Inside Diameter |
0.438 in |