text.skipToContent text.skipToNavigation

Alternate Catalog No. : H 117 A

Catalog No. : H117A

Description:  FLAT WSHR 1/4IN STL

UPC: 785991786262

Washer, Flat, Size 1/4 Inch Rod, Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Flat washers

Specifications

Material

Steel

Finish

Gal-Krom/Standard

Fits Bolt Sizes

1/4 Inch

Classifications

Brand Name

Kindorf

Dimensions

Thickness

0.177 in

Outside Diameter

2 in

Inside Diameter

0.812 in

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant