text.skipToContent text.skipToNavigation

Alternate Catalog No. : H 116 D

Catalog No. : H116D

Description:  SQ NUT 1/2-13IN STL

UPC: 785991786149

Nut, Square, Size 1/2 Inch, Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Square nuts

Specifications

Material of Construction

Steel

Nut Type

Square

Thread Type

UNC

Classifications

Brand Name

Kindorf

Dimensions

Thread Size

1/2-13

Height

25-32 in

Width

7/8 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant