text.skipToContent text.skipToNavigation

Alternate Catalog No. : H 115 A

Catalog No. : H115A

Description:  SQ HEAD BLT W/NUT 3/8X1IN STL

UPC: 785991785845

Bolt with Nut, Square Head, Head Size 3/8 Inch x 1 Inch, Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Square head bolt

Specifications

Material

Steel

Finish

Galv-Krom/Standard

Head Type

Square

Classifications

Brand Name

Kindorf

Dimensions

Length

1 in

Size

3/8 Inch