text.skipToContent text.skipToNavigation

Alternate Catalog No. : H115 6

Catalog No. : H1156

Description:  U BOLT 6IN THD LEN 2-5/8IN STL

UPC: 616013304877

Bolt, U, Size 6 Inches, Length of Thread 2-5/8 Inches, Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

U bolts

Application

U-Bolts are recommended for use as supports or guides for piping.

Specifications

Material

Steel

Finish

GoldGalv/Standard

Number of Nuts

4

Nut Type

Hex

Classifications

Brand Name

Superstrut

Dimensions

Length

9-3/4 in

Size

6 Inches

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here