text.skipToContent text.skipToNavigation

Alternate Catalog No. : H115 5

Catalog No. : H1155

Description:  U BOLT 5IN THD LEN 2-1/4IN STL

UPC: 616013304969

Bolt, U, Size 5 Inches, Length of Thread 2-1/4 Inches, Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

U bolts

Specifications

Material

Steel

Finish

GoldGalv/Standard

Number of Nuts

2

Classifications

Brand Name

Superstrut

Dimensions

Length

8-5/32 in

Size

5 Inches

Documents/Support Tools

Sales Drawing

Click here