text.skipToContent text.skipToNavigation

Alternate Catalog No. : H115 4

Catalog No. : H1154

Description:  U BOLT 4IN THD LEN 2-1/4IN STL

UPC: 616013304952

Bolt, U, Size 4 Inches, Length of Thread 2-1/4 Inches, Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • Available with multiple finishes and materials

Descriptors

Category

U bolts

Specifications

Material

Steel

Finish

Gold

Number of Nuts

4

Nut Type

Hex

Classifications

Brand Name

Superstrut

Dimensions

Length

6-15/16 in

Size

4 Inches

Diameter

4-5/8 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here