text.skipToContent text.skipToNavigation

Alternate Catalog No. : H115 3 1/2

Catalog No. : H11531/2

Description:  U BOLT 3-1/2IN THD LEN 2IN STL

UPC: 616013304907

Bolt, U, Size 3-1/2 Inches, Length of Thread 2 Inches, Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

U bolts

Specifications

Material

Steel

Finish

GoldGalv/Standard

Number of Nuts

4

Classifications

Brand Name

Superstrut

Dimensions

Size

3-1/2 Inches

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here