text.skipToContent text.skipToNavigation

Alternate Catalog No. : H115 2 1/2

Catalog No. : H11521/2

Description:  U BOLT 2-1/2IN THD LEN 5-1/8IN STL

UPC: 616013304808

Bolt, U, Size 2-1/2 Inches, Length of Thread 2-1/16 Inches, Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • Available with multiple finishes and materials

Descriptors

Category

U bolts

Specifications

Material

Steel

Finish

Gold

Number of Nuts

4

Classifications

Brand Name

Superstrut

Dimensions

Size

2-1/2 Inches

Diameter

3 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here