text.skipToContent text.skipToNavigation

Alternate Catalog No. : H115 1EG

Catalog No. : H1151EG

Description:  IN STANDARD U BOLT EG

UPC: 616013109250

Bolt, U, Size 1 Inches, Length of Thread 1-7/8 Inches, Electro-Galvanized Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

U bolts

Specifications

Material

Steel

Finish

SilverGalv/Electro-Galvanized

Number of Nuts

4

Classifications

Brand Name

Superstrut

Dimensions

Size

1 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here