text.skipToContent text.skipToNavigation

Alternate Catalog No. : H115 1 1/4

Catalog No. : H11511/4

Description:  U BOLT 1-1/4IN THD LEN 3-3/4IN STL

UPC: 616013304655

Bolt, U, Size 1-1/4 Inch, Length 3-3/4 Inches, Length of Thread 1-3/4 Inches, Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

U bolts

Specifications

Material

Steel

Finish

GoldGalv/Standard

Number of Nuts

4

Nut Type

Hex

Classifications

Brand Name

Superstrut

Dimensions

Length

3-1/2 in

Size

1-1/2 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH SVHC REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here