text.skipToContent text.skipToNavigation

Alternate Catalog No. : H115 1 1/2

Catalog No. : H11511/2

Description:  U BOLT 1-1/2IN THD LEN 1-3/4IN STL

UPC: 616013304709

Bolt, U, Size 1-1/2 Inches, Length 3-1/2 Inches, Length of Thread 1-3/4 Inches, Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • Available with multiple finishes and materials

Descriptors

Category

U bolts

Specifications

Material

Steel

Finish

Gold

Number of Nuts

4

Classifications

Brand Name

Superstrut

Dimensions

Size

1-1/2 Inch

Diameter

2 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here