text.skipToContent text.skipToNavigation

Alternate Catalog No. : H115 1/2

Catalog No. : H1151/2

Description:  U BOLT 1/2IN THD LEN 1-3/4IN STL

UPC: 616013304501

Bolt, U, Size 1/2 Inch, Length of Thread 1-3/4 Inches, Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

U bolts

Specifications

Material

Steel

Finish

GoldGalv/Standard

Number of Nuts

4

Classifications

Brand Name

Superstrut

Dimensions

Size

1/2 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here