text.skipToContent text.skipToNavigation

Alternate Catalog No. : H115 1

Catalog No. : H1151

Description:  U BOLT 1IN THD LEN 1-7/8IN STL

UPC: 616013304600

Bolt, U, Size 1 Inches, Length of Thread 1-7/8 Inches, Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • Available with multiple finishes and materials

Descriptors

Category

U bolts

Specifications

Material

Steel

Finish

Gold

Number of Nuts

4

Nut Type

Hex

Classifications

Brand Name

Superstrut

Dimensions

Length

3-5/16 in

Size

1 Inch

Diameter

1-3/8 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here