text.skipToContent text.skipToNavigation

Alternate Catalog No. : H 114 C

Catalog No. : H114C

Description:  HEAVY HEX NUT 3/8-16IN STL

UPC: 785991785692

Nut, Hex Heavy, Size 3/8 Inch-16, Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Hexagonal nuts

Specifications

Material of Construction

Steel

Nut Type

Hex

Thread Type

UNC

Classifications

Brand Name

Kindorf

Dimensions

Thread Size

3/8 - 16

Height

0.34 in

Width

9/16 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant