text.skipToContent text.skipToNavigation

Alternate Catalog No. : H 113 ZD

Catalog No. : H113ZD

Description:  HEX HEAD SCR 1/4-20INX1-1/2IN STL

UPC: 785991785616

Screw, Cap, Size 1/4 Inch Hex Head x 1-1/2 Inch, Steel, without Nuts
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Hexagonal head screw

Specifications

Material

Steel

Head Type

Hex

Finish

Galv-Krom/Standard

Classifications

Brand Name

Kindorf

Dimensions

Size

1/4 Inch - 20

Length

1-1/2 in

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant