Alternate Catalog No. : H 113 S
Catalog No. : H113S
Description: HEX HEAD SCR 3/8-16INX2IN STL
UPC: 785991785395
Screw, Cap, Size 3/8 Inch-16 Hex Head x 2 Inch, Steel, without Nuts
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Hexagonal head screw |
Specifications
|
Material |
Steel |
|
Head Type |
Hex |
|
Finish |
Galv-Krom/Standard |
Classifications
|
Brand Name |
Kindorf |
Dimensions
|
Size |
3/8 Inch - 16 |
|
Length |
2 in |