text.skipToContent text.skipToNavigation

Alternate Catalog No. : H1045/8X6'SS316

Catalog No. : H1045/8X6SS316

Description:  THD HGR ROD 5/8INX6FT 316SS

UPC: 616013117613

Rod, Hanger - Continuous Thread, Size 5/8 Inch x 6 Feet, Type 316 Stainless Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Threaded rod

Specifications

Material

Stainless Steel

Thread

Right Handed

Number of Nuts

0

Classifications

Brand Name

Superstrut

Dimensions

Length

6 ft

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant