text.skipToContent text.skipToNavigation

Alternate Catalog No. : H104 5/8X10INSS316

Catalog No. : H1045/8X10INSS316

Description:  THD HGR ROD 5/8INX10IN 316SS

UPC: 616013109021

Rod, Hanger - Continuous Thread, Size 5/8 Inch x 10 Inches, Type 316 Stainless Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Threaded rod

Specifications

Material

Type 316 Stainless Steel

Thread

Right Handed

Number of Nuts

0

Classifications

Brand Name

Superstrut

Dimensions

Length

10 in

Size

5/8 Inch - 11

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here