text.skipToContent text.skipToNavigation

Alternate Catalog No. : H104 5/8X10EG

Catalog No. : H1045/8X10EG

Description:  THD HGR ROD 5/8INX10FT EG STL

UPC: 616013103234

Rod, Hanger - Continuous Thread, Size 5/8 Inch x 10 Feet, Electro-Galvanized Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • Free-running, corrosion reisistant, burr-free

Descriptors

Category

Threaded rod

Specifications

Material

Steel

Finish

SilverGalv/Electro-Galvanized

Thread

Right Handed

Classifications

Brand Name

Superstrut

Dimensions

Length

10 ft

Diameter

5/8 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here