text.skipToContent text.skipToNavigation

Alternate Catalog No. : H104 3/8X10B

Catalog No. : H1043/8X10B

Description:  THD HGR ROD 3/8INX10FT BLK STL

UPC: 616013300862

Rod, Hanger - Continuous Thread, Size 3/8 Inch x 10 Feet, Black Finish Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • Free-running, corrosion reisistant, burr-free

Descriptors

Category

Threaded rod

Special Features

Free-running, corrosion reisistant, burr-free

Application

Framing and hanging applications

Specifications

Material

Steel

Finish

Black

Classifications

Brand Name

Superstrut

Dimensions

Length

10 ft

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here