text.skipToContent text.skipToNavigation

Alternate Catalog No. : H104 3/8X10

Catalog No. : H1043/8X10

Description:  THD HGR ROD 3/8INX10FT STL

UPC: 616013300879

Rod, Hanger - Continuous Thread, Size 3/8 Inch x 10 Feet, Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • Free-running, corrosion reisistant, burr-free

Descriptors

Category

Threaded rod

Specifications

Material

Steel

Finish

GoldGalv/Standard

Thread

Right Handed

Classifications

Brand Name

Superstrut

Dimensions

Length

10 ft

Diameter

3/8 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here