text.skipToContent text.skipToNavigation

Alternate Catalog No. : H104 3/4X12

Catalog No. : H1043/4X12

Description:  THD HGR ROD 3/4INX12FT STL

UPC: 616013008690

Rod, Hanger - Continuous Thread, Size 3/4 Inch x 12 Feet, Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Threaded rod

Specifications

Material

Steel

Finish

GoldGalv/Standard

Classifications

Brand Name

Superstrut

Dimensions

Length

10 ft

Size

3/4 Inch