text.skipToContent text.skipToNavigation

Alternate Catalog No. : H104 3/4X10

Catalog No. : H1043/4X10

Description:  THD HGR ROD 3/4INX10FT STL

UPC: 616013302019

Rod, Hanger - Continuous Thread, Size 3/4 Inch x 10 Feet, Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Threaded rod

Specifications

Material

Steel

Finish

GoldGalv/Standard

Thread

Right Handed

Number of Nuts

0

Classifications

Brand Name

Superstrut

Dimensions

Length

10 ft

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant