text.skipToContent text.skipToNavigation

Alternate Catalog No. : H104 1X6

Catalog No. : H1041X6

Description:  THD HGR ROD 1INX6FT STL

UPC: 616013302262

Rod, Hanger - Continuous Thread, Size 1 Inch x 6 Feet, Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Threaded rod

Specifications

Material

Steel

Finish

GoldGalv/Standard

Classifications

Brand Name

Superstrut

Dimensions

Length

12 ft

Size

1 Inch