text.skipToContent text.skipToNavigation

Alternate Catalog No. : H104 1/4X6

Catalog No. : H1041/4X6

Description:  THD HGR ROD 1/4INX6FT STL

UPC: 616013300411

Rod, Hanger - Continuous Thread, Size 1/4 Inch x 6 Feet, Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • Free-running, corrosion reisistant, burr-free

Descriptors

Category

Threaded rod

Specifications

Material

Steel

Finish

GoldGalv/Standard

Thread

Right Handed

Number of Nuts

0

Classifications

Brand Name

Superstrut

Dimensions

Length

6 ft

Diameter

1/4 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here