text.skipToContent text.skipToNavigation

Alternate Catalog No. : H104 1/4X12SS

Catalog No. : H1041/4X12SS

Description:  THD HGR ROD 1/4INX12FT STN-STL

UPC: 616013301036

Rod, Hanger - Continuous Thread, Size 1/4 Inch x 12 Feet, Stainless Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • Free-running, corrosion reisistant, burr-free

Descriptors

Category

Threaded rod

Specifications

Material

Stainless Steel

Thread

Right Handed

Classifications

Brand Name

Superstrut

Dimensions

Length

12 ft

Diameter

1/4 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here