text.skipToContent text.skipToNavigation

Alternate Catalog No. : H104 1/2X12SS316

Catalog No. : H1041/2X12SS316

Description:  THD HGR ROD 1/2INX12FT 316 STN-STL

UPC: 616013065822

Rod, Hanger - Continuous Thread, Size 1/2 Inch x 12 Feet, Type 316 Stainless Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Threaded rod

Specifications

Material

Type 316 Stainless Steel

Thread

Right Handed

Number of Nuts

0

Classifications

Brand Name

Superstrut

Dimensions

Length

12 ft

Size

1/2 Inch - 13

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here