text.skipToContent text.skipToNavigation

Alternate Catalog No. : H104 1/2X12SS

n° de catalogue : H1041/2X12SS

Description:  THD HGR ROD 1/2INX12FT STN-STL

UPC: 616013301050

Rod, Hanger - Continuous Thread, Size 1/2 Inch x 12 Feet, Stainless Steel
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/
  • Free-running, corrosion reisistant, burr-free

Descriptors

Category

Threaded rod

Specifications

Material

Stainless Steel

Thread

Right Handed

Classifications

Brand Name

Superstrut

Dimensions

Length

12 ft

Diameter

1/2 in

Conformité et certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/outils d'aide

Dessin de vente

Cliquez ici