text.skipToContent text.skipToNavigation

Alternate Catalog No. : H104 1/2X10

Catalog No. : H1041/2X10

Description:  THD HGR ROD 1/2INX10FT STL

UPC: 616013301258

Rod, Hanger - Continuous Thread, Size 1/2 Inch x 10 Feet, Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • Free-running, corrosion reisistant, burr-free

Descriptors

Category

Threaded rod

Specifications

Material

Steel

Finish

GoldGalv/Standard

Thread

Right Handed

Classifications

Brand Name

Superstrut

Dimensions

Length

10 ft

Diameter

1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here