Catalog No. : H104-5/8X12SS6
Description: THD HGR ROD 5/8INX12FT 316SS
UPC: 616013132289
Hanger Rod, Size 5/8 Inch-11, Length 12 Inches, Type 316 Stainless Steel
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Threaded rod |
Specifications
|
Material |
Type 316 Stainless Steel |
|
Thread |
Right Handed |
|
Number of Nuts |
0 |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
12 in |
|
Size |
5/8 Inch - 11 |
ETIM Classification
ETIM
EC000028 Threaded rod
|
Material |
Stainless steel |