Catalog No. : H104-3/8X6SS
Description: THD HGR ROD 3/8INX6FT 304SS
UPC: 616013106686
Rod, Hanger - Continuous Thread, Size 3/8 Inch x 6 Feet, Type 304 Stainless Steel
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Threaded rod |
Specifications
|
Material |
Type 304 Stainless Steel |
|
Thread |
Right Handed |
|
Number of Nuts |
0 |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
6 ft |
|
Size |
3/8 Inch - 16 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000028 Threaded rod
|
Material |
Stainless steel |