text.skipToContent text.skipToNavigation

Catalog No. : H104-3/4X10EG

Description:  THD HGR ROD 3/4INX10FT EG STEEL

UPC: 616013106662

Rod, Hanger - Continuous Thread, Size 3/4 Inch x 10 Feet, Electro-Galvanized Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Threaded rod

Specifications

Material

Steel

Finish

SilverGalv/Electro-Galvanized

Classifications

Brand Name

Superstrut

Dimensions

Length

10 ft

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000028 Threaded rod

Material

Steel

Surface protection

Galvanic/electrolytic zinc plated