Catalog No. : H104-1/4X6EG
Description: THD HGR ROD 1/4INX6FT EG STL
UPC: 616013119167
Rod, Hanger - Continuous Thread, Size 1/4 Inch x 6 Feet, Electro-Galvanized Steel
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Threaded rod |
Specifications
|
Material |
Steel |
|
Finish |
SilverGalv/Electro-Galvanized |
|
Thread |
Right Handed |
|
Number of Nuts |
0 |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
6 ft |
ETIM Classification
ETIM
EC000028 Threaded rod
|
Material |
Steel |
|
Surface protection |
Galvanic/electrolytic zinc plated |
Documents/Support Tools
|
Sales Drawing |