Catalog No. : H104-1/2X6SSC
Description: THD HGR ROD 1/2INX6FT STN-STL
UPC: 786210247991
Rod, Hanger - Continuous Thread, Size 1/2 Inch x 6 Feet, Type 304 Stainless Steel
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Threaded rod |
Specifications
|
Material |
Type 304 Stainless Steel |
|
Thread |
Right Handed |
|
Number of Nuts |
0 |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
6 ft |
|
Size |
1/2 Inch - 13 |
ETIM Classification
ETIM
EC000028 Threaded rod
|
Material |
Stainless steel |
Documents/Support Tools
|
Sales Drawing |