Catalog No. : H104-1/2X10EG
Description: THD HGR ROD 1/2INX10FT EG STL
UPC: 616013106570
Rod, Hanger - Continuous Thread, Size 1/2 Inch x 10 Feet, Electro-Galvanized Steel
View More
View Less
For more info visit:
electrification.us.abb.com
- Free-running, corrosion reisistant, burr-free
Descriptors
|
Category |
Threaded rod |
Specifications
|
Material |
Steel |
|
Finish |
SilverGalv/Electro-Galvanized |
|
Thread |
Right Handed |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
10 ft |
|
Diameter |
1/2 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000028 Threaded rod
|
Material |
Steel |
|
Surface protection |
Galvanic/electrolytic zinc plated |
Documents/Support Tools
|
Sales Drawing |