text.skipToContent text.skipToNavigation

Catalog No. : H100-TB

Description:  1 INCH ZINC CONDUIT HUB

UPC: 786210898636

Made or assembled in Canada.

1 Inch Zinc Hub Connector with Thermoplastic Insulating Throat, Sealing Ring Nitrile (BUNA-N) for Use with Rigid/IMC Conduit
View More View Less
For more info visit:  electrification.us.abb.com
  • Suitable for hazardous locations use in Class II, Groups E, F, G & Class III locations per CEC 18-202; 18-252; 18-302; 18-352.

Descriptors

Category

Electrical fittings

Special Features

Sealing Ring and Groove with Innovative Profile Better Than Standard O-Ring

Application

To Connect Threaded Metal Conduit to a Threadless Opening in a Box or Enclosure

Specifications

Material

Zinc

Temperature Rating

105 C

Classifications

Brand Name

T&B IND FITTING

Standard

UL E23018, CSA

Dimensions

Size

1 Inch

Compliance and Certifications

RoHS RoHS3 Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 23086 441803 N/A LR23086-47_1995-09-11 N/A
CSA 4484 441202 N/A 2163217_2015-01-22 N/A
UL E23018 N/A DWTT N/A N/A
ETIM EC001180 Screw connection for protective metallic hose

Nominal size in inch

1 inch

Model

Straight

Revolving thread

N

Connection type screw connection to housing

Thread

Thread type

NPT

Material housing

Zinc die-cast

Approved in combination with protective conduit CSA

Y

Approved in combination with protective conduit UL

Y

Documents/Support Tools

Sales Drawing

Click here