text.skipToContent text.skipToNavigation

Catalog No. : H050TBHA

Description:  1/2 INCHAL.B.H.WITH LOCKNUT

UPC: 786210003115

Made or assembled in Canada.

1/2 Inch Aluminum, Thru Bulkhead Hub for Use with Rigid/IMC Conduit
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Electrical conduit coupling

Application

For Use with Rigid/IMC Conduit

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Rigid Fittings

Standard

UL E23018, CSA

Dimensions

Trade Size

1/2 in

Length

1-7/16 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4484 441202 N/A 2163217_2015-01-22 N/A
UL E23018 N/A DWTT N/A N/A