text.skipToContent text.skipToNavigation

Catalog No. : H050-SC

Description: 

UPC:

1/2 In Die Cast Zinc Hub with Insulated Throat
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit coupling

Special Features

Provides Superior Sealing for Exceptional Watertight Performance

Application

For Use with Rigid/IMC Conduit

Specifications

Material

Zinc Die Cast

Classifications

Brand Name

T&B Rigid Fittings

Standard

UL E23018, CSA

Dimensions

Trade Size

1/2 in

ETIM EC001180 Screw connection for protective metallic hose

Nominal size in inch

1/2 inch

Model

Straight

Connection type screw connection to housing

Thread