Catalog No. : H0270
Description: 1 HOLE SPADE AL CONNECTOR 4-0
UPC: 783786368594
Tinned-Aluminum 1-Hole Spade Connector. Conductor Size 270 - 4/0 Stranded/Compressed or 250 kcmil Solid/Compact. Used for Ranger2 Lug Cable Terminator. For Aluminum or Copper Conductor. Length 3.188 inch, Pad .250 inch thick x .906 inch wide. Hole size .562 inch diameter.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable or wire lug |
|
Special Features |
Used for Ranger2 Lug Cable Terminator. |
|
Application |
For Aluminum or Copper Conductor. |
Specifications
|
Cable Size |
4/0 STR AWG , 4/0 COMPR AWG , 250 kcmil |
|
Number Of Holes |
1 |
|
Insulation |
None |
|
Material |
Aluminum |
|
Connection |
Compression |
Classifications
|
Brand Name |
Elastimold |
Documents/Support Tools
|
Support/Tools |