text.skipToContent text.skipToNavigation

Catalog No. : H0220

Description:  15-25-35KV RANGER2 LUG CABLE TERM

UPC: 75114287203

Tinned-Aluminum 1-Hole Spade Connector. Conductor Size 220 - #2 Stranded/Compressed or #1 Solid/Compact. Used for Ranger2 Lug Cable Terminator. For Aluminum or Copper Conductor. Length 3.188 inch, Pad .250 inch thick x .906 inch wide. Hole size .562 inch diameter.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable or wire lug

Special Features

Used for Ranger2 Lug Cable Terminator.

Application

For Aluminum or Copper Conductor.

Specifications

Cable Size

#2 STR AWG , #2 COMPR AWG , #1 SOL AWG , #1 COMPT AWG

Number Of Holes

1

Insulation

None

Material

Aluminum

Connection

Compression

Classifications

Brand Name

Elastimold

Dimensions

Size

Length 3.188 inch, Pad .250 inch thick x .906 inch wide.

Documents/Support Tools

Support/Tools

Click here