text.skipToContent text.skipToNavigation

Catalog No. : H-6696-CZ

Description:  2 in Pipe Inverted Mount Adapters

UPC: 783786732487

Inverted Pipe Mounting Adapters for Insulators - Connectors for Copper, Bolt Hole 3 inch, Pipe Size 2 inch, 2-1/8 inch, Galvanized Steel Hardware for Mounting to Cap of Insulator is Supplied with Assembly.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Substation connector

Specifications

Material

Copper

Classifications

Brand Name

Homac