text.skipToContent text.skipToNavigation

Catalog No. : H-6493

Description:  Bus Supp 3in BC, Pipe 2in 1-1/4 W

UPC: 783786732463

Bus Support, Pipe to Insulator, Connectors for Copper, Bolt Circle 3 inch, Pipe Size 2 inch, Bolt 1/2 inch, Width 1-1/4 inch, 4-1/2 inch, 1-3/4 inch Center to End, Galvanized Steel Hardware for Mounting to Cap of Insulator is Supplied with Assembly.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Substation connector

Specifications

Material

Copper

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant