text.skipToContent text.skipToNavigation

Catalog No. : H-6244

Description:  Tee Conn 2 in Pipe 900-1250Cable

UPC: 783786732395

Tee Connector, Pipe Run - Cable Tap, Standard Range, Connectors for Copper, SPS Run 2 inch, Cable Tap 900-1250, 1/2 inch Bolt, Length 6-1/2 inch, Width 2-3/4 inch
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Substation connector

Specifications

Conductor Range

900 to 1250 kcmil

Material

Copper

Classifications

Brand Name

Homac