Catalog No. : GZ36
Description: RUBBER END SLEEVE NC42
UPC: 5020963027154
Rubber End Sleeve for Sealing Cables to Non-Metallic Conduit, Nominal Conduit Size 42mm, Black
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable end sleeve |
|
Application |
For Sealing Cables to Non-Metallic Conduit |
Specifications
|
Material |
Rubber |
|
Color |
Black |
Classifications
|
Brand Name |
Adaptaflex |
Dimensions
|
Size |
NC 42mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
ETIM Classification
ETIM
EC000879 Cable entry sleeve
|
Suitable for cable diameter |
42-42 mm |
|
Colour |
Black |