Catalog No. : GYF-3
Description: 1inch CAPPED ELBOW, ALUM, F/F, XP
UPC: 42269360204
Caped Aluminum, Elbow, Female to Female Hub Size 1 Inch
View More
View Less
For more info visit:
electrification.us.abb.com
- Screw on cover for ease of installation and removal.
- Cover opening on an angle, permitting conductors to be pulled straight through either hub and tapered threaded hubs and integral bushing for rigid threaded conduit.
- LBY/GYF elbows are installed in conduit systems within hazardous areas to: (1) Make 90° bends in conduit systems where space is limited; (2) Act as pull outlets; (3) Provide access to conductors for maintenance and future system changes
Descriptors
|
Category |
Electrical conduit elbow |
|
Special Features |
Maximum Volume for Bends within a Compact Overall Size |
|
Application |
Act as Pull Outlets, Provide Access to Conductors for Maintenance and Future System Changes |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
T&B Rigid Fittings |
|
Standard |
UL E34438 |
Dimensions
|
Trade Size |
1 in |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 42843 | 441803 | N/A | N/A | N/A |
| UL | E34438 | N/A | EBNV | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |